??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4300201 - Inductive coupler, Primary Side
Bill of material
4300201
Dimension drawing
Product number of the Manufacturer
4300201
Short Description
Inductive coupler, Primary Side
Long Description
Inductive coupler, Primary Side, Non-flush, Cable length 0.3 m, Threaded barrel, M30 x 1.5, Chrome-plated brass, DC 4-wire, 24 VDC, 8 x PNP output, Pigtail with male end M12 x 1, Status bit for identification of secondary component, Diagnosis bit for the identification of foreign objects
EAN
4047101317077
Manufacturer Name
Turck
Manufacturer Type Description
NICP-M30-8P8-0.3-RSC12T
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models