??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4290002 - Inductive Sensor, For Rotary Actuators
Bill of material
4290002
Maßzeichnung
Product number of the Manufacturer
4290002
Short Description
Inductive Sensor, For Rotary Actuators
Long Description
Inductive Sensor, For Rotary Actuators, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 4 mm, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, AC 4-wire, 20…250 VAC, DC 4-wire, 10…300 VDC, 2 normally open contact, Terminal chamber
EAN
4047101094480
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DSU35TC-2ADZ30X2
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD