??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4290001 - Inductive Sensor, For Rotary Actuators
Bill of material
4290001
Dimension drawing
Product number of the Manufacturer
4290001
Short Description
Inductive Sensor, For Rotary Actuators
Long Description
Inductive Sensor, For Rotary Actuators, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 4 mm, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, AC 4-wire, 20…250 VDC, DC 4-wire, 10…300 VDC, 2 x NO contact, 7/8" male connector
EAN
4047101094473
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DSU35-2ADZ30X2-B1151
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models