??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4281612 - Inductive Sensor
Bill of material
4281612
Dimension drawing
Product number of the Manufacturer
4281612
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 10 mm, Flush, Threaded barrel, M30 x 1.5, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, 7/8" male connector
EAN
4047101136685
Manufacturer Name
Turck
Manufacturer Type Description
BI10U-G30-ADZ30X2-B1131
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
60 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
11 mm
Diameter of connector adapter
27.500 mm
Length of connector
9 mm
CAD parameter 10
7/8″
Number of LED holes
2
Number of pins
3
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models