??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4281170 - Inductive Sensor, With Extended Switching Distance
Bill of material
4281170
Dimension drawing
Product number of the Manufacturer
4281170
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, High switching frequency, Recessed mountable, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101150278
Manufacturer Name
Turck
Manufacturer Type Description
BI2U-EH6.5-AN6X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
40 mm
Design
6,5 mm
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
4 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models