??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4281005 - Inductive Sensor
Bill of material
4281005
Dimension drawing
Product number of the Manufacturer
4281005
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 2 mm, Flush, Threaded barrel, M12 x 1, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, 1/2" male connector
EAN
4047101136340
Manufacturer Name
Turck
Manufacturer Type Description
BI2U-G12-ADZ32X-B3131
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
50 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
10 mm
Diameter of connector adapter
10.800 mm
Length of connector
11 mm
CAD parameter 10
1/2″
Number of LED holes
1
Number of pins
3
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models