??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4280900 - Inductive Sensor, With Increased Switching Distance
Bill of material
4280900
Dimension drawing
Product number of the Manufacturer
4280900
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 75 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Resistant to magnetic fields, Large coverage, Extended temperature range, High switching frequency, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101094275
Manufacturer Name
Turck
Manufacturer Type Description
NI75U-CP80-FDZ30X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models