??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4280800 - Inductive Sensor, With Extended Switching Distance
Bill of material
4280800
Dimension drawing
Product number of the Manufacturer
4280800
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Large coverage, Resistant to magnetic fields, Extended temperature range, High switching frequency, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101094244
Manufacturer Name
Turck
Manufacturer Type Description
NI40U-CP40-FDZ30X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models