??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4280430 - Inductive Sensor, With Extended Switching Distance
Bill of material
4280430
Dimension drawing
Product number of the Manufacturer
4280430
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 35 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Large coverage, Resistant to magnetic fields, Extended temperature range, High switching frequency, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, 1/2" male connector
EAN
4047101094169
Manufacturer Name
Turck
Manufacturer Type Description
NI35U-CK40-ADZ30X2-B3131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models