??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4280230 - Inductive Sensor
Bill of material
4280230
Dimension drawing
Product number of the Manufacturer
4280230
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 25 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, 1/2" male connector
EAN
4047101094060
Manufacturer Name
Turck
Manufacturer Type Description
NI25U-CK40-ADZ30X2-B3131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models