??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4280032 - Inductive Sensor
Bill of material
4280032
Dimension drawing
Product number of the Manufacturer
4280032
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Resistant to magnetic fields, DC 2-wire, 10…65 VDC, NO contact, M12 x 1 male connector
EAN
4047101093995
Manufacturer Name
Turck
Manufacturer Type Description
BI15U-CK40-AD4X-H1144
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models