??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
42100 - Inductive Sensor
Bill of material
42100
Maßzeichnung
Product number of the Manufacturer
42100
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 30 mm, Non-flush, Rectangular, height 48 mm, Active face in front, Plastic, PBT, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, 7/8" male connector
EAN
4047101092820
Manufacturer Name
Turck
Manufacturer Type Description
NI30-Q130-ADZ30X2-B1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD