??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
42095 - Inductive Sensor
Bill of material
42095
Dimension drawing
Product number of the Manufacturer
42095
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 30 mm, Non-flush, Cable length 2 m, Rectangular, height 48 mm, Active face in front, Plastic, PBT, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101092806
Manufacturer Name
Turck
Manufacturer Type Description
NI30-Q130-ADZ30X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models