??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4200203 - Inductive Sensor, Monitoring Kit for Power Clamps
Bill of material
4200203
Dimension drawing
Product number of the Manufacturer
4200203
Short Description
Inductive Sensor, Monitoring Kit for Power Clamps
Long Description
Inductive Sensor, Monitoring Kit for Power Clamps, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 2 mm, Non-flush, Cable length 0.16 m, Rectangular, height 23.5 mm, Plastic, PBT‐GF20‐V0, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, AC 4-wire, 20…250 VDC, DC 4-wire, 10…300 VDC, 2 x NO contact, 1/2" male connector
EAN
4047101092271
Manufacturer Name
Turck
Manufacturer Type Description
NI2-Q6.5-ADZ32-0.16-FSB5.4X4/S304
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models