??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4100001 - Inductive Sensor
Bill of material
4100001
Maßzeichnung
Product number of the Manufacturer
4100001
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…132 VAC / 10…140 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, AC 2-wire, 20…132 VAC, DC 2-wire, 10…140 VDC, NO contact, Cable connection
EAN
4047101150223
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EG08-AZ14X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40.400 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
5.200 mm
Length of front cap
0.400 mm
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD