??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
40H Series Steel - Heavy Duty Shock Absorbing
Bill of material
40H40S10A
Reference Number
40H40S10A
Item Description
40H-40S10-52
Series
40H
Caster Type
Top Plate
11 x 9
Wheel Dia.
Inch
Wheel Material
Swivel Lock
Wheel Brake
Notched Yoke
N/A
Lock Position
A Swivel Radius
9 3/4 Inch
B Deflection Range
1 7/8 Inch
C Non-Flexed Height
16 5/16 Inch
D Full-Flexed Height
14 7/16 Inch
E Bolt Hole Spacing
9 3/4 Inch
F Bolt Hole Spacing
7 Inch
G Plate Dimensions
11 Inch
H Plate Dimensions
9 Inch
I Plate Dimensions
5/8 Inch
J Bolt Size
5/8 Inch
Approx Weight in Pounds
125
Previews
3D
Dimension
2D
Download CAD models