??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
40490 - Inductive Sensor, Slot-type
Bill of material
40490
Dimension drawing
Product number of the Manufacturer
40490
Short Description
Inductive Sensor, Slot-type
Long Description
Inductive Sensor, Slot-type, Cable length 0.5 m, Slot sensor, height 10 mm, Plastic, PBT‐GF30‐V0, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to +70 °C, SIL 2 acc. to IEC 61508
EAN
4047101150025
Manufacturer Name
Turck
Manufacturer Type Description
SI3.5-K10-Y1X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models