??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4012130 - Inductive Sensor
Bill of material
4012130
Dimension drawing
Product number of the Manufacturer
4012130
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 10.2 mm, Active face, lateral, Cable outlet to all sides, Plastic, PP-GF20, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 1 G, Ex zone 0, ATEX category II 1 D, Ex zone 20, SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0, SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101149999
Manufacturer Name
Turck
Manufacturer Type Description
BI2-Q10S-Y1X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models