??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4010501 - Inductive Sensor
Bill of material
4010501
Maßzeichnung
Product number of the Manufacturer
4010501
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 2 mm, Flush, Cable length 7 m, Threaded barrel, M12 x 1, Chrome-plated brass, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category I M1, mining
EAN
4047101090802
Manufacturer Name
Turck
Manufacturer Type Description
BI2-G12-Y2X 7M
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
30 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD