??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4006 - Right Angle Pivot Nub Assemblies - 10 Series - 2 Inch Hinge
Bill of material
4006
Part No.
4006
A
1.000 Inch
B
3.000 Inch
C
0.500 Inch
D
2.000 Inch
Hole Dia.
0.257 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
2.376 Inch
J
1.000 Inch
T
0.188 Inch
Weight
.330 lbs.
Previews
3D
Dimension
2D
Download CAD models