??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4308, 40-4308-Black - 6 Hole Right Inside Corner Bracket
Bill of material
40-4308
Part No.
A
76.00 mm
B
80.00 mm
C
36.00 mm
Weight
.152 kg
Previews
3D
Dimension
2D
Download CAD models