??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
3GT-9
Bill of material
P28-3GT-BLP-9C-3
Catalog Number
Number of Teeth
Stock Bores D
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Width
14 mm
Length
10.3 mm
Length
1.85 mm
Length
mm
Length
mm
Width
mm
Thread
Wrench Torque
N*m
Torque Capacity (N*m) 0-3200min^-1
Torque Capacity (N*m) 3200-5000min^-1
Max. Rotational Frequency (min^-1)
Moment of Inertia (kg*m^2)
Mass
g
Previews
3D
Dimension
2D
Download CAD models