??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
80/20
Description
3839 - Socket Head Cap Screws
Bill of material
3839
Part No.
3839
Thread
M8 x 32
L Length
32 mm
A
13.00 mm
B
6.00 mm
E
8.00 mm
预览
3D
尺寸标注
2D
下载CAD模型