??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
38 Series Steel - Medium Duty Shock Absorbing Caster
Bill of material
3812S6A
Reference Number
3812S6A
Item Description
38-12S6-52D-SF&Y
Series
38
Caster Type
Top Plate
6 3/4 x 6
Wheel Dia.
Inch
Wheel Material
Wheel Brake
Swivel Lock
Notched Yoke
N/A
Lock Position
A Swivel Radius
5 3/8 Inch
B Deflection Range
1 3/8 Inch
C Non-Flexed Height
9 11/16 Inch
D Full-Flexed Height
8 5/16 Inch
E Bolt Hole Spacing
5 1/2 Inch
F Bolt Hole Spacing
4 5/8 Inch
G Plate Dimensions
6 3/4 Inch
H Plate Dimensions
6 Inch
I Plate Dimensions
1/2 Inch
J Bolt Size
1/2 Inch
Approx Weight in Pounds
28
Previews
3D
Dimension
2D
Download CAD models