您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Swivel male 45° elbow 3507-8-8
Parker
PARKER Adapters
Female swivel NPSM/ male UNF
Powered by
CAD模型選擇
{parker/n_adapter/18n_npsm_aufs_unf_eins/3507.prj},{NB=Adapter 45 Grad Winkel-Einschraubstutzen 3507-8-8},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.825},{ERMETO=3507-8-8},{INFO=PDF Link},{WERKSTOFF=Stahl},{B=3/4-16},{NDRB=19.0500},{KDRB=17.1780},{TTYPB=UNF},{A1=1/2-14},{NDRA1=20.9042},{C=25.000},{C1=19.000},{C2=22.000},{D=12.000},{D1=10.000},{M=23.000},{W2=30.000},{N4=33.000},{E=12.700},{LK=7.470},{DK=18.480},{DE=16.190},{BK=14.270},{L5=25.600},{L1Z=8.700},{DF=16.760},{LF=4.900},{LKM=7.900},{DS=26.540},{LS=1.000},{SS=2.210},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=3507-8-8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Parker
Description
3507 Adapter - Swivel male 45° elbow
Bill of material
Swivel male 45° elbow 3507-8-8
Order code
3507-8-8
3507-8-8
Add. Info
PDF Link
Material selection
Steel
Thread UN/UNF-2A
3/4-16
3/4-16
Thread NPSM
1/2-14
1/2-14
HEX Nut
25.000
25.000
mm
HEX Body
19.000
19.000
mm
HEX locknut
22.000
22.000
mm
Bore
12.000
12.000
mm
Bore
10.000
10.000
mm
Length
23.000
23.000
mm
Overall length
30.000
30.000
mm
Length
33.000
33.000
mm
Weight
9999.99999
9999.99999
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型