??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Caster Concepts
Description
340 Series Steel - Heavy Duty Shock Absorbing Caster
Bill of material
34040S10
Reference Number
34040S10
Item Description
34040S10-RIG ONLY
Series
340
Caster Type
Swivel Caster
Top Plate
11 x 9
Wheel Dia.
Inch
Swivel Lock
Wheel Material
N/A
Notched Yoke
N/A
Lock Position
A Swivel Radius
12 1/4 Inch
B Deflection Range
1 15/16 Inch
C Non-Flexed Height
16 3/8 Inch
D Full-Flexed Height
14 7/16 Inch
E Bolt Hole Spacing
9 3/4 Inch
F Bolt Hole Spacing
7 Inch
G Plate Dimensions
11 Inch
H Plate Dimensions
9 Inch
I Plate Dimensions
5/8 Inch
J Bolt Size
5/8 Inch
Approx Weight in Pounds
202
プレビュー
3D
情報
2D
ダウンロード(CADデータ)