??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caster Concepts
Description
339 Series Aluminum - Heavy Duty Shock Absorbing Caster
Bill of material
33940S16J
Reference Number
33940S16J
Item Description
339-40S16-14-HM29
Series
339
Caster Type
Swivel Caster
Top Plate
11 x 9
Wheel Dia.
16 INCH
Wheel Material
Wheel Brake
Swivel Lock
Swivel Lock HM29
Notched Yoke
Notched Yoke
Lock Position
A Swivel Radius
15 INCH
B Deflection Range
2 3/4 INCH
C Non-Flexed Height
21 7/8 INCH
D Full-Flexed Height
19 1/8 INCH
E Bolt Hole Spacing
9 3/4 INCH
F Bolt Hole Spacing
7 INCH
G Plate Dimensions
11 INCH
H Plate Dimensions
9 INCH
I Plate Dimensions
3/4 INCH
J Bolt Size
5/8 INCH
Approx Weight in Pounds
185
Previews
3D
Размер
2D
Сваляне на CAD модели