??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
33 Series Steel - Medium Duty Shock Absorbing Caster
Bill of material
3310S4Q
Reference Number
3310S4Q
Item Description
33-10S4-37-SF&Y
Series
33
Caster Type
Top Plate
Wheel Dia.
Inch
Wheel Material
Polyurethane
Swivel Lock
Notched Yoke
N/A
Lock Position
A Swivel Radius
3 7/8 Inch
B Deflection Range
1 Inch
C Non-Flexed Height
7 5/16 Inch
D Full-Flexed Height
6 5/16 Inch
E Bolt Hole Spacing
3 5/8 Inch
F Bolt Hole Spacing
2 5/8 Inch
G Plate Dimensions
4.530 Inch
H Plate Dimensions
3 3/4 Inch
I Plate Dimensions
1/2 Inch
J Bolt Size
3/8 Inch
Approx Weight in Pounds
14 1/2
Previews
3D
Dimension
2D
Download CAD models