??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
33 Series Aluminum - Light Duty Shock Absorbing Caster
Bill of material
3310S4E
Reference Number
3310S4E
Item Description
33-10S4-28
Series
33
Caster Type
Top Plate
Wheel Dia.
Inch
Wheel Material
Wheel Brake
Swivel Lock
Notched Yoke
N/A
Thread Guards
Lock Position
A Swivel Radius
3 7/8 Inch
B Deflection Range
1 3/8 Inch
C Non-Flexed Height
7 5/16 Inch
D Full-Flexed Height
5 15/16 Inch
E Bolt Hole Spacing
3 5/8 Inch
F Bolt Hole Spacing
2 5/8 Inch
G Plate Dimensions
4.530 Inch
H Plate Dimensions
3 3/4 Inch
I Plate Dimensions
1/2 Inch
J Bolt Size
3/8 Inch
Approx Weight in Pounds
5 3/4
Previews
3D
Dimension
2D
Download CAD models