??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
294-8025 - Linect® Lighting Connector without ground contact 5 pole L' / N' / L / PE / N
Bill of material
294-8025
Item-No.
294-8025
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
5 x 0.5 - 2.5 mm²
Cross section
5 x 18 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
5
Height
17.00 mm
Width
50.00 mm
Depth
27.30 mm
Color
weiß
Comment
L' N' L Erde N
Weight
16.216 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models