??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
294-5075 - Lighting Connector without ground contact 5 pole DA- / N / PE / L / DA+ with snap-in mounting feet
Bill of material
294-5075
Item-No.
294-5075
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
5 x 0.5 - 2.5 mm²
Cross section
5 x 18 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
5
Height
17.00 mm
Width
50.00 mm
Depth
27.30 mm
Color
weiß
Comment
DA- N Erde L DA+
Weight
15.239 g
eCl@ss 7.1
27-14-11-06
미리보기
3D
2D
CAD모델 다운로드