??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
294-4214 - Lighting Connector with PE snap-in contact 4 pole 1 / 2 / PE / N without snap-in mounting feet
Bill of material
294-4214
Item-No.
294-4214
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
4 x 0.5 - 2.5 mm²
Cross section
4 x 18 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
4
Height
17.00 mm
Width
40.00 mm
Depth
27.30 mm
Color
weiß
Comment
1 2 Erde N
Weight
13.190 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models