??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
294-363 - STRAIN RELIEF PLATE FOR SHEATHED LINES
Bill of material
294-363
Item-No.
294-363
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
15.90 mm
Width
30.00 mm
Depth
37.00 mm
Color
weiß
Weight
3.740 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models