??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2899 - Wiring Duct
Bill of material
2899
Part No.
2899
Series
10 and 15 Series compatible
Description
Wire Duct
Color
Grey
Overall Length
20.25 Inch
Interlocked Length
19.82 Inch
A
1.32 Inch
B
1.34 Inch
C
1.118 Inch
D
1.982 Inch
Weight
0.052 lbs.
Previews
3D
Dimension
2D
Download CAD models