??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-870/000-040 - Potential distribution module, 8 potentials, with 6 connection points each, with 42 ground clamping points
Bill of material
288-870/000-040
Item-No.
288-870/000-040
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 16 mm²
Cross section
24 - 6 AWG
Strip length
12 - 13 mm
Height
49.00 mm
Width
85.00 mm
Depth
154.00 mm
Color
gray
Weight
226.906 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Download CAD models