??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-891 - Component module with fuse, for (5 x 20) mm microfuse, Nominal voltage: 230 VAC/DC
Bill of material
286-891
Item-No.
286-891
WAGO eShop
Info DE
WAGO eShop
Info EN
Width
10.00 mm
Color
gray
Weight
14.100 g
eCl@ss 7.1
27-14-11-16
Previews
3D
2D
Download CAD models