??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-842 - Surge suppression module Two-stage suppression for 2-wire control, signal or power circuits with filter AC 230 V
Bill of material
286-842
Item-No.
286-842
WAGO eShop
Info DE
WAGO eShop
Info EN
Width
25.00 mm
Color
gray
Comment
AC 230 V
Weight
47.600 g
eCl@ss 7.1
27-13-08-07
Previews
3D
2D
Download CAD models