??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-364 - Relay module relay with 1 make contact (1A) AC 115 V
Bill of material
286-566
Item-No.
286-566
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
71.10 mm
Width
10.00 mm
Depth
52.00 mm
Color
gray
Weight
17.900 g
Comment
Un AC 115 V | In 10.5 mA
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models