??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
283-325 - End and intermediate plate, 2.5 mm thick
Bill of material
283-325
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
37.50 mm
Width
2.50 mm
Depth
94.40 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models