??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2773-406 - COMPACT splicing connector, for solid and stranded conductors, max. 4 mm², 6-conductor, transparent housing, Gray cover, Surrounding air temperature: max 85°C (T85)
Bill of material
2773-406
Item-No.
2773-406
Delivery Country
Norway, Sweden, United Kingdom, United States of Amerika, Canada, Japan, Taiwan
Description
COMPACT splicing connector, 6-pole
WAGO eShop
Info EN
Cross section
0.75 - 4 (e) mm²
Cross section
20 - 12 (e) AWG
Strip length
13 mm
Measured voltage
450 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
32 A
No. of poles
6
Height
11.30 mm
Width
16.40 mm
Depth
18.60 mm
Number of connection points
6
Number of potentials
1
Color
transparent
Weight
2.600 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models