??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
272-405/272-514 - Female connector for reverse mounting with standard marking 5 pole
Bill of material
272-405/272-514
Item-No.
272-405/272-514
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
200 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
5
Height
35.20 mm
Width
53.00 mm
Depth
20.00 mm
Number of connection points
10
Number of potentials
5
Color
weiß/grau
Weight
19.020 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Сваляне на CAD модели