??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
272-402/272-488 - Female connector 2-pole with coding mask
Bill of material
272-402/272-488
Item-No.
272-402/272-488
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
200 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
2
Height
31.50 mm
Width
23.00 mm
Depth
19.00 mm
Number of connection points
4
Number of potentials
2
Color
weiß/grau
Weight
8.570 g
eCl@ss 7.1
27-44-03-14
プレビュー
3D
2D
ダウンロード(CADデータ)