??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
272-133 - Power supply connector, without push-buttons, with snap-in mounting feet, without ground contact, 3-pole
Bill of material
272-133
Item-No.
272-133
Description
Power supply connector, 1.5 mm², 18 A, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.5 - 1.5 (e) mm²
Cross section
2 x 20 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
380 V
Rated impulse voltage
0 kV
Pollution degree
0
Current intensity
18 A
Pin Spacing
0.00 mm
No. of poles
3
Height
19.50 mm
Width
28.50 mm
Depth
24.50 mm
Color
white
Weight
9.600 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
プレビュー
3D
2D
ダウンロード(CADデータ)