??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
WAGO
Description
2706-302 to 2706-312 - Terminal strips with operating levers 2 solder pins/pole pin spacing 12.5 mm / 0.492 in without jumper slot
Bill of material
2706-307/000-004
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 mm²
Cross section
20 - 10 AWG
Strip length
11 - 12 mm
Measured voltage
1000 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
12.50 mm
No. of poles
Height
25.50 mm
Width
mm
Depth
26.00 mm
Number of connection points
Number of potentials
Color
Comment
L = (No. of poles x Pin Spacing) - 5 mm
Dimensions
1.8 + 0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models