??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Caster Concepts
Description
27 Series Casters Standards - Medium Duty
Bill of material
27-04204-30-1
Reference Number
27-04204-30-1
Capacity
350 lbs
Series
27
Caster Type
Dia.
Zoll
Width
2 Zoll
Material
OAH
5 5/8 Zoll
Swivel Lead
2.25 Zoll
Bearing
Annular Ball Bearing
Wt.
5.41 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
4.0 Zoll
Y Top Plate Size
4.5 Zoll
X Bolt Hole Spacing
2.625 Zoll
Y Bolt Hole Spacing
3.625 Zoll
X Slotted to
3.0 Zoll
Y Slotted to
3.0 Zoll
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen