??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2687-2146 - Power supply, Eco 2, 1-phase, 24 VDC output voltage, 10 A output current, DC OK contact
Bill of material
2687-2146
Item-No.
2687-2146
Description
Power supply
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
24 V
Pollution degree
2
Current intensity
10 A
Height
130.00 mm
Width
50.00 mm
Depth
130.00 mm
Color
light gray
Weight
800.000 g
eCl@ss 7.1
27-04-07-01
eCl@ss 8.1
27-04-07-01
Previews
3D
2D
Baixar modelos em CAD