??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
267-521 - Male connector, without ground contact, 7-pole
Bill of material
267-521
Item-No.
267-521
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Strip length
11 - 12 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
7
Height
18.00 mm
Width
35.00 mm
Depth
39.00 mm
Color
weiß
Comment
N, Erde, 1, 2, 3, +, –
Weight
19.600 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Сваляне на CAD модели