??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
267-518 - MALE CONNECTOR 4 POLE
Bill of material
267-518
Item-No.
267-518
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Strip length
11 - 12 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
4
Height
18.00 mm
Width
35.00 mm
Depth
39.00 mm
Color
grau
Comment
A B C D
Weight
14.937 g
eCl@ss 7.1
27-44-03-14
预览
3D
2D
下载CAD模型