??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
267-328 - Snap-on type Conductor support 4-pole
Bill of material
267-328
Item-No.
267-328
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
4
Height
15.50 mm
Width
42.00 mm
Depth
29.50 mm
Color
weiß
Weight
16.174 g
미리보기
3D
2D
CAD모델 다운로드