??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
267-324 - Snap-on type Conductor support 4-pole
Bill of material
267-324
Item-No.
267-324
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75-1.5 mm²
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
4
Height
15.50 mm
Width
42.00 mm
Depth
29.50 mm
Color
white
Weight
15.900 g
Previews
3D
2D
下載CAD模型